infrastructure for a connected world

An image of Plastic Tag,
PVT-15


Write-on safety tag, 3.00" W x 5.75" H, danger header, 'Do not operate..' (legend), semi-rigid vinyl, red and black/white, 5 tags and ties/package.
Product Type Identification Tags
Legend DO NOT OPERATE (and blank write-on area)
Material Semi-Rigid Vinyl
Overall Width (In.) 3
Overall Width (mm) 76.2
Overall Height (In.) 5.75
Overall Height (mm) 146.1
Color Red/Black/White
Length (In.) 3.00
Marker / Tag Style C
Sign Header DANGER
Tags & Ties Per Pkg. 5
RoHS Compliancy Status Compliant
Min. Order Qty. 1