infrastructure for a connected world

An image of Self-Laminating Tags, 3" x 2" front only laminationwith ties, Blank (no legend), 10 tags/pk, WH
PST-1


Self-laminating tag, 3" x 2" front only laminationwith ties, 'Blank' ( no legend), semi-rigid vinyl with polyester, white, 10 tags package quantity.
Material Vinyl/Polyester
Color White
Height (In.) 2.00
Height (mm) 50.8
Length (In.) 3.00
Width (In.) 3.00
Width (mm) 76.2
Color (Legend/Background) White/Clear
Lamination Front Side Only
Legend BLANK
Length (mm) 50.8
Overall Size W x H (In.) 3.00 x 5.75
Tags & Ties Per Pkg. 10
RoHS Compliancy Status Compliant
Min. Order Qty. 1