infrastructure for a connected world

An image of Self-Laminating Tags, 3.25" x 5.75" front only lamination with ties, Blank (no legend), 5 tags/pk, WH
PST-2


Self-laminating tag, 3.25" x 5.75" front only lamination with ties, 'Blank' ( no legend), semi-rigid vinyl with polyester, white, 5 tags package quantity.
Color White
Material Semi-Rigid Vinyl/Polyester
Overall Width (In.) 3.25
Overall Width (mm) 82.6
Overall Height (In.) 5.75
Overall Height (mm) 146.1
Lamination Front Side Only
Legend BLANK
Legend Color White/Clear
Length (In.) 3.25
Length (mm) 146.1
Overall Size W x H (In.) 3.25 x 5.75
Tags & Ties Per Pkg. 5
RoHS Compliancy Status Compliant
Min. Order Qty. 1