infrastructure for a connected world

An image of Self-Laminating Tags, 3.50"x 5.75" front only laminationwith ties, Blank (no legend), 25 tags/pk, WH

Self-laminating tag, 3.50" x 5.75" front only lamination with ties, 'Blank' ( no legend), semi-rigid vinyl with polyester, white, 25 tags package quantity.
Material Semi-Rigid Vinyl/Polyester
Color White
Height (In.) 5.75
Height (mm) 146.1
Width (In.) 3.50
Width (mm) 88.9
Lamination Front Side Only
Legend BLANK
Overall Size W x H (In.) 3.50 x 5.75
Tags & Ties Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1