infrastructure for a connected world

An image of Plastic Tag, ISO Safety Symbol Tag, 5 tags & ties/pk, RBYL/WH
PVT-112


ISO symbol safety tag, 3.00" W x 5.75" H, 'Danger' (legend) with 'Warning of dangerous electrical voltage' symbol, semi-rigid vinyl, red and black/white, 5 tags and ties/package.
Material Semi-Rigid Vinyl
Color Red Black/Yellow/White
Number of Locks NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 3
Overall Width (mm) 76.2
Jaw Diameter (mm) NA
Overall Height (In.) 5.75
Overall Height (mm) 146.1
Language English
Legend WARNING OF DANGEROUS ELECTRICAL VOLTAGE
Length (mm) 146.1
Tags & Ties Per Pkg. 5
RoHS Compliancy Status Compliant
Min. Order Qty. 1