infrastructure for a connected world

An image of Vinyl Adhesive Sign 4.50"W x 2.25"H,
PVS0204D2101Y


NFPA 70E Arc flash label, 2.25" H x 4.5" W (57.2mm x 114.3mm), Danger header, 'Arc Flash &, Shock Hazard, Appropriate PPE Required' with detailed write-on area, vinyl adhesive, red header and black/white, 1 sign/card, 5 cards/package.
OM Obsolete CodeOBSOLETE
Material Vinyl Adhesive
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Overall Height (In.) 2.25
Overall Height (mm) 57.2
Color Red/Black/White
Legend No Safe PPE Exists Energized Work Prohibited
Legend Color White and Black/Red and White
Overall Size W x H (In.) 4.50 x 2.25
Type Compact
RoHS Compliancy Status Compliant
Min. Order Qty. 5