infrastructure for a connected world

An image of Vinyl Adhesive Sign, 5" W x 7" H, 2012 NFPA 70E Arc Flash Spanish/English Legend, 1/cd, 5 cds/pk, Red and Black/White.
PVS0705D2105Y-S


NFPA 70E Arc flash label, 7.0" H x 5.0" W (177.8mm x 127.0mm), bilingual danger header (english/spanish), 'Arc flash & shock hazard no safe PPE exists' / 'Arco eléctrico y riesgo de descarga eléctrica no existe equipo de protección personal PPE seguro' (legend), vinyl adhesive, red header and black/white, 1 sign/card, 5 cards/package.
Material Vinyl Adhesive
Overall Width (In.) 5
Overall Width (mm) 127
Overall Height (In.) 7
Overall Height (mm) 177.8
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Red/Black/White
Legend Arc Flash & Shock Hazard
Legend Color Red and Black/White
Overall Size W x H (In.) 5.00 x 7.00
Signs Per Card 1
Type Detailed Bilingual
RoHS Compliancy Status Compliant
Min. Order Qty. 5