infrastructure for a connected world

An image of Ground Warning Tag, 2.75"x1.38" w/slot,
PT-GND


Ground warning tag, 2.75" W x 1.38" H, 'Warning ground wire do not remove' (legend), semi-rigid polyethylene, black/yellow, 100 tags/package, 1 pc. package quantity.
Product Type Identification Tags
Language English
Legend WARNING GROUND WIRE DO NOT REMOVE
Material Semi-Rigid Polyethylene
Overall Width (In.) 2.75
Overall Width (mm) 69.9
Overall Height (In.) 1.38
Overall Height (mm) 35.1
Color Black/Yellow
Length (In.) 1.38
Length (mm) 35.1
Maximum Cable Diameter (mm) NA
Tags Per Pkg. 100
RoHS Compliancy Status Compliant
Min. Order Qty. 1