infrastructure for a connected world

An image of Tags, Self-Laminating, 3.375" X 5.75" (85.725mm x 146.05mm), 2-Sided, Laser Printable, 8.50" x 14.00" (215.9mm x 355.6mm) Format, 1 Tag/Sheet, 25 Sheets/Pkg.
SEZ0305T2L


Self-laminating tag for Laser printer, two-sided tag, 8.50" x 14.00" sheet, one tag per sheet.
Material Polyester
Overall Width (In.) 3.38
Overall Width (mm) 85.7
Overall Height (In.) 5.75
Overall Height (mm) 146.1
Color White
Legend BLANK
NoteSafety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.
Number of Labels per Sheet 1
Overall Size W x H (In.) 8.50 x 14.00
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Identification Tags