infrastructure for a connected world

An image of Adhesive Sign, Polyester,
PPS0305C174


Polyester adhesive sign, 3.5" H x 5.0" W, caution header, 'This unit is fed by more than one source of energy' (legend), polyester adhesive, black/yellow, 1 sign/card, 5 cards/package.
Product Type Safety Signs
Material Polyester Adhesive
Overall Width (In.) 5
Overall Width (mm) 127
Overall Height (In.) 3.5
Overall Height (mm) 88.9
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Length (In.) 3.50
Legend THIS UNIT IS FED BY MORE THAN ONE SOURCE OF ENERGY
Legend Color Black/Yellow
Overall Size W x H (In.) 5.00 x 3.50
Overall Size W x H (mm) 127.0 x 88.9
Sign Header CAUTION
Signs Per Card 1
RoHS Compliancy Status Compliant
Min. Order Qty. 5