infrastructure for a connected world

An image of Adhesive Sign, Polyester, Danger Header, Legend HIGH VOLTAGE, 3.5" x 5", 1 sgn/cd, RD and BL/WH
PPS0305D72


Polyester adhesive sign, 3.5" H x 5.0" W, danger header, 'High voltage' (legend), polyester adhesive, red and black/white, 1 sign/card, 5 cards/package.
Material Polyester Adhesive
Height (In.) 3.50
Height (mm) 88.9
Width (In.) 5.00
Width (mm) 127.0
Color (Legend/Background) Red and Black/White
Header DANGER
Legend HIGH VOLTAGE
Overall Size W x H (In.) 5.00 x 3.50
Overall Size W x H (mm) 127.0 x 88.9
Product Type Safety Signs
Signs Per Card 1
RoHS Compliancy Status Compliant
Min. Order Qty. 5