infrastructure for a connected world

An image of Adhesive Sign, Polyester, Danger Header, High Voltage ..., 3.5" x 5", 1 sgn/cd, 5 cds/pk, RD and BL/WH
PPS0305D73


Polyester adhesive sign, 3.5" H x 5.0" W, danger header, 'High voltage keep out' (legend), polyester adhesive, red and black/white, 2 sign/card, 5 cards/package.
Product Type Safety Signs
Material Polyester Adhesive
Overall Width (In.) 5
Overall Width (mm) 127
Overall Height (In.) 3.5
Overall Height (mm) 88.9
Length (In.) 3.50
Legend HIGH VOLTAGE KEEP OUT
Legend Color Red and Black/White
Overall Size W x H (In.) 5.00 x 3.50
Overall Size W x H (mm) 127.0 x 88.9
Sign Header DANGER
Signs Per Card 2
RoHS Compliancy Status Compliant
Min. Order Qty. 5