infrastructure for a connected world

An image of Circuit Breaker Directory Sign, Paper (adhesive),13"x5.50", 1/sign, 5 signs/pk, RD/WH
PES-S1


Circuit breaker directory sign, 13" x 5.50", adhesive paper, red and black/white, 5 labels per package.
Material Adhesive Paper
Color Red/White
Length (In.) 5.50
Overall Height (In.) 5.50
Overall Height (mm) 139.7
Overall Width (In.) 13.00
Overall Width (mm) 330.2
Legend CIRCUIT BREAKER DIRECTORY
Legend Color Red and Black/White
Length (mm) 139.7
Overall Size W x H (In.) 13.00 x 5.50
Sign Header Header Not Included On Sign
RoHS Compliancy Status Compliant
Min. Order Qty. 1