infrastructure for a connected world

An image of Vinyl Adhesive Sign, 4.50"W x 2.25"H,
PVS0204W2103Y


NFPA 70E Arc flash label, 2.25" H x 4.5" W (57.2mm x 114.3mm), warning header, 'Arc flash & shock hazard appropriate PPE required...' (legend), vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.
Material Vinyl Adhesive
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Overall Height (In.) 2.25
Overall Height (mm) 57.2
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Black/Orange/White
Legend Arc Flash & Shock Hazard Appropriate PPE Required
Legend Color Black/Orange and White
Overall Size W x H (In.) 4.50 x 2.25
Type Compact
RoHS Compliancy Status Compliant
Min. Order Qty. 5