infrastructure for a connected world

An image of Vinyl Adhesive Sign, 5"x3.5"H, 2009 NFPA 70E  Arc Flash, 1/cd, 5 cds/pk, BO/WH
PVS0305W2102Y


NEC warning label, 3.5" H x 5.0" W (88.9mm x 127.0mm), warning header, 'Arc flash and shock hazard appropriate PPE required...' (legend) with symbol, vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.
Material Vinyl Adhesive
Legend WARNING, ARC FLASH AND SHOCK HAZARD, APPROPRIATE PPE REQUIRED
Overall Height (In.) 3.5
Overall Height (mm) 88.9
Color Black/Orange/White
Overall Size W x H (In.) 5.00 x 3.50
Part Features Highly visible colors and headers
Sign Header WARNING
Type Standard
RoHS Compliancy Status Compliant
Min. Order Qty. 5