infrastructure for a connected world

An image of Polyester Adhesive Label, 4" W x 2" H, WARNING Header, Legend Arc Flash and Shock Hazard, Orange Header with Black on White, 250 Labels per roll, 1" Core.
C200X400A51


Die cut arc flash warning label, 4.00" x 2.00" (101.6mm x 50.8mm), warning header, polyester adhesive, orange header and black/white, 250 labels/roll, 1 roll/package.
Material Polyester Adhesive
Legend Blank No Legend
Overall Height (In.) 2
Overall Height (mm) 50.8
Overall Width (In.) 4
Overall Width (mm) 101.6
Color Orange/Black/White
Labels Per Roll 250
Overall Size W x H (In.) 4.00 x 2.00
Sign Header WARNING
Signs Per Card 1
Type Die Cut Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1