infrastructure for a connected world

An image of Polyester Adhesive Label, 6" W x 4" H, WARNING Header, Legend Arc Flash and Shock Hazard, Orange Header with Black on White, 100 Labels per roll, 1" Core.
C400X600A51


Die cut arc flash warning label, 4.00" x 6.00" (101.6mm x 152.4mm), warning header, polyester adhesive, orange header and black/white, 100 labels/roll, 1 roll/package.
Material Polyester Adhesive
Legend Blank No Legend
Overall Height (In.) 4
Overall Height (mm) 101.6
Overall Width (In.) 6
Overall Width (mm) 152.4
Color Orange/Black/White
Labels Per Roll 100
Overall Size W x H (In.) 6.00 x 4.00
Sign Header WARNING
Signs Per Card 1
Type Die Cut Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1