infrastructure for a connected world

An image of Thermal Transfer Polyester, CAUTION Label, 6.00" W x 4.00" H, Yellow/Black, 1" Core.
C400X600A61


Thermal transfer printable safety label, 4.00" x 6.00" (101.6mm x 152.4 mm), caution header, polyester adhesive, yellow/black, 100 labels/roll, 1 roll/package.
Material Polyester Adhesive
Legend Blank No Legend
Overall Height (In.) 4
Overall Height (mm) 101.6
Overall Width (In.) 6
Overall Width (mm) 152.4
Color Yellow/Black
Labels Per Roll 100
Overall Size W x H (In.) 6.00 x 4.00
Sign Header CAUTION
Type Die Cut Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1