infrastructure for a connected world

An image of 4" X 6" Component with Blue NOTICE Header
C400X600AX1


Thermal transfer printable safety label, 4.00" x 6.00" (101.6mm x 152.4 mm), notice header, polyester adhesive, blue/white, 100 labels/roll, 1 roll/package.
Material Polyester Adhesive
Legend Blank No Legend
Overall Height (In.) 4
Overall Height (mm) 101.6
Overall Width (In.) 6
Overall Width (mm) 152.4
Color White/Blue
Labels Per Roll 100
Overall Size W x H (In.) 4.00 x 6.00
Sign Header NOTICE
Type Die Cut Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1