infrastructure for a connected world

An image of Electrical Symbol, Vinyl Cloth,
PESC-H-E


Electrical symbol on card, 0.51" x 0.51" (13.00mm x 13.00mm) marker size, earth (ground) symbol, vinyl cloth, black/yellow, 68 markers/card, 10 cards/package.
Product Type Symbol
Material Vinyl Cloth
Legend EARTH (GROUND)
Overall Height (In.) 0.51
Overall Height (mm) 13
Color Black/Yellow
Length (In.) 0.51
Number of Markers per Card 68
Overall Size W x H (In.) 0.51 x 0.51
Overall Size W x H (mm) 12.9 x 12.9
RoHS Compliancy Status Compliant
Min. Order Qty. 10