infrastructure for a connected world

An image of Electrical Symbol, Vinyl Cloth,
PESC-J-PE


Electrical symbol on card, 0.75" x 0.75" (19.00mm x 19.00mm) marker size, protective conductor symbol, vinyl cloth, black/yellow, 36 markers/card, 10 cards/package.
Product Type Symbol
Material Vinyl Cloth
Legend PROTECTIVE CONDUCTOR
Overall Height (In.) 0.75
Overall Height (mm) 19.1
Diameter (In.) NA
Color Black/Yellow
Outdoor Durability (yr) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Number of Markers per Card 36
Overall Size W x H (In.) 0.75 x 0.75
Overall Size W x H (mm) 19.1 x 19.1
RoHS Compliancy Status Compliant
Min. Order Qty. 10