infrastructure for a connected world

An image of Card Label, Polyester,
PESS-A-L1


Conductor identification label, 0.49" (12.50mm) marker diameter, outer conductor - 'L1' (legend), polyester adhesive, white/black, 20 labels/card, 10 cards/package.
Material Polyester Adhesive
Legend OUTER CONDUCTOR - L1 Symbol
Overall Height (mm) 38.1
Diameter (mm) 12.5
Color White/Black
Description Outer Conductor 1 - L1
Label Style Round Shaped Label
Marker Diameter (In.) 0.49
Marker Diameter (mm) 12.5
Meaning Alternating Current Outer Conductor 1
Number of Markers per Card 20
Overall Size W x H (In.) 1.50 x 6.75
Type Symbol
RoHS Compliancy Status Compliant
Min. Order Qty. 10