infrastructure for a connected world

An image of Card Label, Polyester,
PESS-A-N


Conductor identification label, 0.49" (12.50mm) marker diameter, neutral conductor 'N' (legend), polyester adhesive, white/blue, 20 labels/card, 10 cards/package.
Material Polyester Adhesive
Legend NEUTRAL CONDUCTOR - N Symbol
Overall Height (mm) 38.1
Diameter (mm) 12.5
Color White/Blue
Description Neutral Conductor - N
Label Style Round Shaped Label
Marker Diameter (In.) 0.49
Marker Diameter (mm) 12.5
Meaning Alternating Current Neutral Conductor
Number of Markers per Card 20
Overall Size W x H (In.) 1.50 x 6.75
Type Symbol
RoHS Compliancy Status Compliant
Min. Order Qty. 10