infrastructure for a connected world

An image of Card Label, Polyester,
PESS-B-CE


Conductor identification label, 0.63" (16mm) marker diameter, CE symbol, polyester adhesive, black/white, 20 labels/card, 10 cards/package.
Material Polyester Adhesive
Legend CE Symbol
Overall Height (mm) 50.8
Diameter (mm) 16
Color Black/White
Description Certified
Label Style Round Shaped Label
Marker Diameter (In.) 0.63
Marker Diameter (mm) 16.0
Meaning Certified
Number of Markers per Card 20
Overall Size W x H (In.) 2.00 x 8.25
Type Symbol
RoHS Compliancy Status Compliant
Min. Order Qty. 10