infrastructure for a connected world

An image of Voltage Marker, Vinyl,
PCV-115BY


Voltage marker, 4.5" W x 1.13" H, '115 Volts' (legend), vinyl, black/orange, 4/card, 5 cards/package.
Material Vinyl
Legend 115 Volts
NotePCV-115BY replaces PCV-115B
Overall Height (In.) 1.13
Overall Height (mm) 28.6
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Color Black/Orange
Length (In.) 4.50
Length (mm) 28.6
Overall Size W x H (In.) 4.50 x 1.13
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 1.25 - 3.00
Pipe / Conduit O.D. Range (mm) 31.8 - 76.2
Type Voltage Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 5