infrastructure for a connected world

An image of Voltage Marker, Vinyl,
PCV-115CY


Voltage marker, 2.25" W x 0.50" H, '115 Volts' (legend), vinyl, black/orange, 18 marker/card, 5 cards/package.
Material Vinyl
Legend 115 Volts
NotePCV-115CY replaces PCV-115C
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Overall Width (In.) 2.25
Overall Width (mm) 57.2
Color Black/Orange
Length (In.) 2.25
Overall Size W x H (In.) 2.25 x 0.50
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 1.25 and under
Pipe / Conduit O.D. Range (mm) 31.8 and under
Type Voltage Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 5