infrastructure for a connected world

An image of Voltage Marker, Vinyl,
PCV-120/208BY


Voltage marker, 4.5" W x 1.13" H, '120/208 Volts' (legend), vinyl, black/orange, 4/card, 5 cards/package.
Material Vinyl
Legend 120/208 Volts
NotePCV-120/208BY replaces PCV-120/208B
Overall Height (In.) 1.13
Overall Height (mm) 28.7
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Color Black/Orange
Length (In.) 4.50
Overall Size W x H (In.) 4.50 x 1.13
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 1.25 - 3.00
Pipe / Conduit O.D. Range (mm) 31.8 - 76.2
Type Voltage Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 5