infrastructure for a connected world

An image of Pre-Coiled Clear Snap-on Markers, Polyester, 17"L(3.25"-6.00"O.D.), 5 mkr/pk
PMSCLM


Snap-On pipe marker, 17" length (3.25" - 6.00" O.D.), polyester, clear, 5 mkr package quantity.
Material Polyester
Overall Width (In.) 23
Overall Width (mm) 584
Overall Height (In.) 17
Overall Height (mm) 431.8
Color Clear
Legend BLANK
Legend Color Clear
Marker Length (In.) 17.00
Marker Length (mm) 431.8
Markers Per Pkg. 5
Number of Markers per Card 5
Overall Size W x H (In.) 12.00 x 17.00
Pipe / Conduit O.D. Range (In.) 3.25 - 6.00
Pipe / Conduit O.D. Range (mm) 83.0 - 152.0
Style Use with Style A
Type Non-Adhesive
Use with PMU Marker Style A
RoHS Compliancy Status Compliant
Min. Order Qty. 1