infrastructure for a connected world

An image of Pre-Coiled Clear Snap-on Markers, Polyester, 17"L(2.25"-3.25"O.D.), 5 mkr/pk
PMSCLN


Snap-On pipe marker, 17" length (2.25" - 3.25" O.D.), polyester, clear, 5 mkr package quantity.
Material Polyester
Overall Width (In.) 12
Overall Width (mm) 304.8
Overall Height (In.) 17
Overall Height (mm) 431.8
Maximum Compatible Pipe Diameter (mm) NA
Minimum Compatible Pipe Diameter (mm) NA
Color Clear
Legend BLANK
Legend Color Clear
Marker Length (In.) 17.00
Marker Length (mm) 431.8
Markers Per Pkg. 5
Number of Markers per Card 5
Overall Size W x H (In.) 12.00 x 17.00
Pipe / Conduit O.D. Range (In.) 2.25 - 3.25
Pipe / Conduit O.D. Range (mm) 57.0 - 83.0
Style Use with Style A
Type Non-Adhesive
Use with PMU Marker Style A
RoHS Compliancy Status Compliant
Min. Order Qty. 1