infrastructure for a connected world

An image of 2.50"X2.00" VALVE ID PLASTIC TAG, MAIN SHUT OFF  5/pk
PIDT002


2.50"x 2.00" Valve ID Plastic Tag, MAIN SHUT OFF, 5/PK
Legend MAIN SHUT OFF
Material Rigid Vinyl Plastic
Overall Width (In.) 2
Overall Width (mm) 50.8
NoteSold in US and Canada only
Overall Height (In.) 2.5
Overall Height (mm) 63.5
Application Mark and identify status of valve to prevent accidental adjustment
Color Red
Dimensions (In.) 2 1/2 H x 2 W
Environment Outdoor Durability Limited
Operating Temperature -20°F - 176°F
Part Features 15-mil thick rigid vinyl plastic, Message printed both sides, Package of 5
UL Recognized Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1