infrastructure for a connected world

An image of 2.50"X2.00" VALVE ID PLASTIC TAG, NORMALLY CLOSED 5/PK
PIDT003


2.50"x 2.00" Valve ID Plastic Tag, NORMALLY CLOSED, 5/PK
NoteSold in US and Canada only
Application Mark and identify status of valve to prevent accidental adjustment
Color Red
Dimensions (In.) 2 1/2 H x 2 W
Environment Outdoor Durability Limited
Height (In.) 2.50
Height (mm) 63.5
Legend NORMALLY CLOSED
Material Rigid Vinyl Plastic
Operating Temperature -20°F - 176°F
Part Features 15-mil thick rigid vinyl plastic, Message printed both sides, Package of 5
UL Recognized Yes
Width (In.) 2.00
Width (mm) 50.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1