infrastructure for a connected world

An image of 2.50"X2.00" VALVE ID PLASTIC TAG, NORMALLY OPEN  5/PK
PIDT004


2.50"x 2.00" Valve ID Plastic Tag, NORMALLY OPEN, 5/PK
Product Type Identification Tags
Legend NORMALLY OPEN
Material Rigid Vinyl Plastic
Overall Width (In.) 2
Overall Width (mm) 50.8
NoteSold in US and Canada only
Overall Height (In.) 2.5
Overall Height (mm) 63.5
Application Mark and identify status of valve to prevent accidental adjustment
Color Green
Dimensions (In.) 2 1/2 H x 2 W
Environment Outdoor Durability Limited
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Operating Temperature -20°F - 176°F
Part Features 15-mil thick rigid vinyl plastic, Message printed both sides, Package of 5
UL Recognized Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1