infrastructure for a connected world

An image of 0.75" X 3.00" WRITE ON ALUM TAGS PLAIN HOLE   25/PK

0.75"x 3.00" Write On AluminumTags, Plain Hole, 25/PK
NoteSold in US and Canada only
Application Imprint an impression with writing tool or pointed object
Color Silver
Dimensions (In.) 3/4 x 3.00
Environment Outdoor Durability 1 Year
Height (In.) 0.75
Height (mm) 19.1
Legend Blank
Material Aluminum Foil Outer Layer/Tagboard Core
Operating Temperature -20°F - 130°F
Part Features 24-gauge (.020) thick, double-sided, soft aluminum over tagboard, Writing permanently debosses, even if ink wears off, the message stays, 3/16 plain hang hole, Package of 25
UL Recognized No
Width (In.) 3.00
Width (mm) 76.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1