infrastructure for a connected world

An image of 2.00"X4.00" WRITE ON ALUM TAG PLAIN HOLE 25/PK
PIDT007


2.00"x 4.00" Write On AluminumTags, Plain Hole, 25/PK
Product Type Identification Tags
Legend Blank
Material Aluminum Foil Outer Layer/Tagboard Core
Overall Width (In.) 4
Overall Width (mm) 101.6
NoteSold in US and Canada only
Overall Height (In.) 2
Overall Height (mm) 50.8
Application Imprint an impression with writing tool or pointed object
Color Silver
Dimensions (In.) 2.00 x 4.00
Environment Outdoor Durability 1 Year
Maximum Operating Temperature (°C) 54
Maximum Operating Temperature (°F) 130
Minimum Operating Temperature (°C) -4
Minimum Operating Temperature (°F) -20
Part Features 24-gauge (.020) thick, double-sided, soft aluminum over tagboard, Writing permanently debosses, even if ink wears off, the message stays, 3/16 plain hang hole, Package of 25
UL Recognized No
RoHS Compliancy Status Compliant
Min. Order Qty. 1