infrastructure for a connected world

An image of 3.00"X5.00" WRITE ON ALUM TAG PLAIN HOLE 25/PK
PIDT008


3.00"x 5.00" Write On AluminumTags, Plain Hole, 25/PK
Product Type Identification Tags
Legend Blank
Material Aluminum Foil Outer Layer/Tagboard Core
Overall Width (In.) 5
Overall Width (mm) 127
NoteSold in US and Canada only
Overall Height (In.) 3
Overall Height (mm) 76.2
Application Imprint an impression with writing tool or pointed object
Color Silver
Dimensions (In.) 3.00 x 5.00
Environment Outdoor Durability 1 Year
Operating Temperature -20°F - 130°F
Part Features 24-gauge (.020) thick, double-sided, soft aluminum over tagboard, Writing permanently debosses, even if ink wears off, the message stays, 3/16 plain hang hole, Package of 25
UL Recognized No
RoHS Compliancy Status Compliant
Min. Order Qty. 1