infrastructure for a connected world

An image of 0.75" X 3.00" WRITE ON ALUM TAGS EYELET HOLE  25/PK
PIDT009


0.75"x 3.00" Write On Aluminum Tags Eyelet Hole, 25/PK
Legend Blank
Material Aluminum Foil Outer Layer/Tagboard Core
Overall Width (In.) 3
Overall Width (mm) 76.2
NoteSold in US and Canada only
Overall Height (In.) 0.75
Overall Height (mm) 19.1
Application Imprint an impression with writing tool or pointed object
Color Silver
Dimensions (In.) 3/4 x 3.00
Environment Outdoor Durability 1 Year
Operating Temperature -20°F - 130°F
Part Features 24-gauge (.020) thick, double-sided, soft aluminum over tagboard, Writing permanently debosses, even if ink wears off, the message stays, 3/16 plain hang hole, Package of 25
UL Recognized No
RoHS Compliancy Status Compliant
Min. Order Qty. 1