infrastructure for a connected world

An image of 1.375"X 3.125" WRITE ON ALUM TAG EYELET HOLE  25/PK

1.375"x 3.125" Write On Aluminum Tags Eyelet Hole, 25/PK
NoteSold in US and Canada only
Application Imprint an impression with writing tool or pointed object
Color Silver
Dimensions (In.) 1 3/8 x 3 1/8
Environment Outdoor Durability 1 Year
Height (In.) 1.38
Height (mm) 34.9
Legend Blank
Material Aluminum Foil Outer Layer/Tagboard Core
Operating Temperature -20°F - 130°F
Part Features 24-gauge (.020) thick, double-sided, soft aluminum over tagboard, Writing permanently debosses, even if ink wears off, the message stays, 3/16 plain hang hole, Package of 25
UL Recognized No
Width (In.) 3.13
Width (mm) 79.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1