infrastructure for a connected world

An image of Patch Cord Color Band, Orange
PCBANDOR-Q


Snaps onto individual patch cable for additional color-coding, Orange.
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Model (Design) Snap on band
Overall Depth (In.) 0.30
Overall Depth (mm) 7.6
RoHS Compliancy Status Compliant
Min. Order Qty. 25