infrastructure for a connected world

An image of Patch Cord Color Band, Yellow
PCBANDYL-Q


Snaps onto individual patch cable for additional color-coding, Yellow.
Overall Length (ft.) NA
Overall Length (m) NA
Model (Design) Snap on band
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Overall Depth (In.) 0.30
Overall Depth (mm) 7.6
RoHS Compliancy Status Compliant
Min. Order Qty. 25