infrastructure for a connected world

An image of Confined Space, ENTRY PERMIT, 100/PAD
PCSP0002


Confined Space, Permit, 1910.146 ENTRY PERMIT APPENDIX D-2 1910 OSHA GUIDE…100/PAD
Material Paper
Overall Width (In.) NA
Overall Width (mm) 215.9
Overall Height (In.) NA
Overall Height (mm) 279.4
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
NoteSold in US and Canada only
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Application Entry permits are required at the time of entry into a confined space—then kept as a permanent record, documenting the entry procedure as per OSHA 29 CFR 1910.146.
Color Black/White
Dimensions (In.) 8-1/2" x 11"
Legend 1910.146 ENTRY PERMIT APPENDIX D-2 1910 OSHA GUIDE…
Maximum Overall Height (mm) 279.4
Part Features Easy to write on 8-1/2" x 11" sheets, Display in Confined Space Permit Holder Board, 100 sheet forms per pad
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1