infrastructure for a connected world

An image of Confined Space, STENCIL, Danger CONF SP ENTR BY PE
PCSP0004


Confined Space, Stencil, DANGER CONFINED SPACE ENTER BY PERMIT ONLY
Material Polyethylene
Overall Width (mm) 177.8
Overall Height (mm) 254
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 168
NoteSold in US and Canada only
Minimum Operating Temperature (°C) -67
Minimum Operating Temperature (°F) -90
Application Mark confined spaces that are otherwise difficult to label by using ink or spray paint.
Color Translucent White
Dimensions (In.) 7" x 10"
Legend DANGER CONFINED SPACE ENTER BY PERMIT ONLY
Maximum Overall Height (mm) 254
Operating Temperature -90°F to 168°F
Part Features Fits a 7" x 10" image area, DANGER header is 2"H letters, while message area has approximately 1"H letters, Stencil is .010" thick PETG plastic with die-cut letters
Thickness (mm) 0.254
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1