infrastructure for a connected world

An image of Confined Space, Crossbuck Barricade, Plastic, Danger PRMT RQD FR ENTRY
PCSP0007


Confined Space, Cross Barrier, Polycarbonate, DANGER CONFINED SPACE PERMIT REQUIRED FOR ENTRY
Material Polycarbonate
Overall Width (In.) 11.5
Overall Width (mm) 292.1
Overall Height (In.) 42
Overall Height (mm) 1066.8
Maximum Operating Temperature (°C) 87
Maximum Operating Temperature (°F) 190
NoteSold in US and Canada only
Minimum Operating Temperature (°C) -45
Minimum Operating Temperature (°F) -50
Environment 7 years
Application Cross out open entryway to a confined space.
Color Red/Black/White
Dimensions (In.) Crossbuck Arms: 6" x 42"; Octagonal Sign: 11-1/2" x 11-1/2"
Legend DANGER CONFINED SPACE PERMIT REQUIRED FOR ENTRY
Operating Temperature -50°F to 190°F
Part Features Crossbuck design fits onto 22" to 38" outside bolt-to-bolt pattern of vertical confined space entry, Crossbuck arms measure 6" x 42" with 1.5" x 9" slotted cutouts at each end, 11.5" octagonal sign is center mounted with related confined space statement to meet OSHA 29 CFR 1910.146, .060" thick polycarbonate crossbucks withstand initial impacts and scratches
Thickness (In.) 0.06
Thickness (mm) 1.5
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1