infrastructure for a connected world

An image of WRITE-A-DAY, 36.00" x 24.00", PL, SETTING THE STANDARD...
PSTB003


Motivational, Safety Signs, Write-a-Day Scoreboards, 36X24, Plastic, SETTING THE STANDARD - SAFETY QUALITY EXCELLENCE - -,-- DAYS WITHOUT AN ACCIDENT
Material Plastic
Overall Width (In.) NA
Overall Width (mm) 609.6
Overall Height (In.) NA
Overall Height (mm) 914.4
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
NoteSold in US and Canada only
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Environment Indoor
Application Keep track of consecutive accident-free days in an affordable way!
Color Green/Black/White
Dimensions (In.) 36" x 24"
Legend SETTING THE STANDARD - SAFETY QUALITY EXCELLENCE - -,-- DAYS WITHOUT AN ACCIDENT
Maximum Overall Height (mm) 914.4
Operating Temperature -90°F to 168°F
Part Features Constructed of lightweight, durable .125" thick plastic, Using a dry-erase marker, simply write-in and wipe-off on the poly-coated space provided, Corner holes for ease in mounting
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1