infrastructure for a connected world

An image of Horizontal ATS 16 A, 230V, Eight C-13 and Two C-19 Receptacles
HA0D2A0CA1081


Horizontal auto transfer switch 16 A, 230V, eight C-13 and two C-19 receptacles, two LEDs power-on indicators with two IEC 309 2P + E, 16A plugs. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 8.5"D (44mm x 431mm x 216mm)
Mount Orientation Horizontal
Plug Type (2) IEC 60309 - 6H 2P+E Blue Splashproof
Input Voltage (V) 230
Amperage (A) 16
Number of Receptacles NA
Receptacle Type IEC C-13 and IEC C-19
Number of Plugs NA
Output Voltage (V) 230
Number of Rack Spaces 1
Cord Length (In.) NA
Cord Length (ft.) NA
Cord Length (m) NA
Cord Length (mm) NA
Distance Between Tool-Less Buttons (In.) NA
Distance Between Tool-Less Buttons (mm) NA
Overall Depth (In.) 8.5
Overall Depth (mm) 215.9
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Overall Width (In.) 17.12
Overall Width (mm) 434.8
Surge Suppression No
Power Rating (W) NA
Power Rating (kW) NA
Color Black
Standards Met UL and c-UL Listed to 60950
CE Compliant Yes
UL Listed No
Rack PDU Type Auto Transfer Switch Rack PDU
Monitoring None
Remote Outlet Switching No
Number of Outlets 10
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
Application Single-power corded equipment.
BMEcat - Type of Connection Connecting cord with plug
Cable Length (m) 3
ETIM Number EC002762
Keywords Power outlet unit
Length (mm) 3000
Part Features Scrolling power meter, Switching and Dual input power sources
Voltage Type Single Phase
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Auto Transfer Switch