infrastructure for a connected world

Plug Type (2) IEC C-20
Number of Rack Spaces 1
Overall Depth (In.) 8.5
Overall Depth (mm) 215.9
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Overall Width (In.) 17.12
Overall Width (mm) 434.8
Standards Met UL and c-UL Listed to 60950
Monitoring None
Number of Outlets 10
Cable Length (m) 3
ETIM Number EC002762
Keywords Power outlet unit
Part Features Scrolling power meter, Switching and Dual input power sources
Voltage Type Single Phase
Sub Brand Auto Transfer Switch