infrastructure for a connected world

An image of Horizontal ATS 20 A, 120V, 10 NEMA 5-20R Receptacles
PC1A1C0CA10E1


Horizontal auto transfer switch 20 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators with RJ-45 Ethernet port and red LED current monitor, and dual 10' power cord with NEMA 5-20P plug. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)
Mount Orientation Horizontal
Plug Type (2) NEMA 5-20P
Input Voltage (V) 120.0
Amperage (A) 20
Number of Receptacles NA
Receptacle Type NEMA 5-20R Duplex
Number of Plugs NA
Output Voltage (V) 120.0
Number of Rack Spaces 1
Cord Length (In.) NA
Cord Length (ft.) NA
Cord Length (m) NA
Cord Length (mm) NA
Distance Between Tool-Less Buttons (In.) NA
Distance Between Tool-Less Buttons (mm) NA
Overall Depth (In.) 8
Overall Depth (mm) 203.2
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Overall Width (In.) 17.12
Overall Width (mm) 434.8
Surge Suppression No
Power Rating (W) NA
Power Rating (kW) NA
Color Black
Standards Met UL and c-UL Listed to 60950
UL Listed Yes
Rack PDU Type Auto Transfer Switch Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Number of Outlets 10
kW 1.9
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
Application Single-power corded equipment.
BMEcat - Type of Connection Connecting cord with plug
Cable Length (m) 3
ETIM Number EC002762
Keywords Power outlet unit
Length (mm) 3000
Part Features Scrolling power meter, Switching and Dual input power sources
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Auto Transfer Switch