infrastructure for a connected world

An image of Traffic Sign,18.00" x 12.00",RA-AL,RSRV PRKG (ADA SYM)
PTS003


Traffic Signs, 18X12, Reflective Aluminum, RESERVED PARKING (ADA SYMBOL)
Material Reflective Aluminum
Overall Width (mm) 304.8
Overall Height (mm) 457.2
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
NoteSold in US and Canada only
Minimum Operating Temperature (°C) -34
Minimum Operating Temperature (°F) -30
Environment 5-7 years
Application Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.
Color Green/Blue/White
Dimensions (In.) 18" x 12"
Legend RESERVED PARKING (ADA SYMBOL)
Maximum Overall Height (mm) 457.2
Operating Temperature -30°F to 200°F
Part Features Engineer-Grade Prismatic reflective sheeting bonded to 0.080" thick aluminum, UV-resistant inks prevent fading from outdoor exposure, Supplied with top and bottom center holes for post- or fence-mounting, Guaranteed for 5 years, Complies with MUTCD specifications
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1