infrastructure for a connected world

An image of Traffic Sign,18.00" x 12.00",RA-AL,PRKG ONLY (ADA SYM)
PTS007


Traffic Signs, 18X12, Reflective Aluminum, PARKING ONLY (ADA SYMBOL)
Material Reflective Aluminum
Overall Width (In.) NA
Overall Width (mm) 304.8
Overall Height (In.) NA
Overall Height (mm) 457.2
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
NoteSold in US and Canada only
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Environment 5-7 years
Application Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.
Color White/Blue
Dimensions (In.) 18" x 12"
Legend PARKING ONLY (ADA SYMBOL)
Maximum Overall Height (mm) 457.2
Operating Temperature -30°F to 200°F
Part Features Engineer-Grade Prismatic reflective sheeting bonded to 0.080" thick aluminum, UV-resistant inks prevent fading from outdoor exposure, Supplied with top and bottom center holes for post- or fence-mounting, Guaranteed for 5 years, Complies with MUTCD specifications
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1