infrastructure for a connected world

An image of Traffic sign,RL-UP,36.00" x 36.00" FL, FLGGR SYM
PTS008F36


Traffic Signs, Roll-up Construction Signs, 36X36, Fluorescent Vinyl, (FLAGGER AHEAD SYMBOL)
Material Vinyl
Overall Width (mm) 914.4
Overall Height (mm) 914.4
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
NoteSold in US and Canada only
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Environment 1 year
Application Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.
Color Black/Orange
Dimensions (In.) 36" x 36"
Legend (FLAGGER AHEAD SYMBOL)
Maximum Overall Height (mm) 914.4
Operating Temperature -20°F to 176°F
Part Features Roll-up Construction Signs are quick to set up and easy to take down and store, Highly visible orange signs with contrasting black messages and symbols, Non-reflective, fabric-reinforced, UV-stable vinyl with bright fluorescence for daytime use only, Designed with four corner pockets to insert cross-ribs (sold separately - PTS203)
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1