infrastructure for a connected world

An image of PCB LABEL, 6.00" x 6.00", CAUTION CONTAINS PCBs, POLY, 25PK
PHC0132


PCB LABEL, 6X6, CAUTION CONTAINS PCBs, Black on Yellow, Adhesive-Poly Sheet, 25PK
Material Adhesive Polyester
Legend CAUTION CONTAINS PCBs (POLYCHLORINATED BIPHENYLS) A TOXIC ENVIRONMENTAL CONTAMINANT REQUIRING SPECIAL HANDLING AND DISPOSAL IN ACCORDANCE WITH U.S. ENVIRONMENTAL PROTECTION AGENCY REGULATIONS 40 CFR 761. FOR DISPOSAL INFORMATION CONTACT THE NEAREST U.S. E.P.A. OFFICE. - IN CASE OF ACCIDENT OR SPILL, CALL TOLL FREE THE U.S. COAST GUARD NATIONAL RESPONSE CENTER: 800-424-8802. ALSO CONTACT _____ TEL. NO. _____
Overall Height (mm) 152.4
NoteSold in US and Canada only
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Minimum Operating Temperature (°C) -53
Minimum Operating Temperature (°F) -65
Application Properly identify Polychlorinated Biphenyls (PCBs).
Color Black/Yellow
Dimensions (In.) 6" x 6"
Environment 1-2 years
Operating Temperature -65°F - 200°F
Part Features Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Flexible material can be applied to curved surfaces, Gloss surface easily wipes clean of dirt, dust, and liquids, Permanent acrylic adhesive with peel-off liner
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1